3.3.3.3 DEF_TOUCH_DET_INT

Defines the number of additional touch measurements to be performed to confirm a touch or to confirm the removal of a touch. The actual additional measurement will be DEF_TOUCH_DET_INT + 1.

Parameter Range
DEF_TOUCH_DET_INT 0 to 255