1.2.1.1 Known Issues

Note: This section is maintained from Release v3.5.0. Refer to Melody Touch Release Notes for other releases known issue.
Issue DetailsIssue in VersionWorkaroundFixed?Issue fixed Version
PIC16F152 - I/O reference type is not supported. Only self-reference type is supported.v4.2.0Contact L2 Support teamNoNot applicable
PIC16F152 - Driven Shield Feature is not supported.v4.2.0Yesv4.2.1
There is compilation error in generated code when PIC Surface Utility tune option is selected.v4.2.0Contact L2 Support teamNoNot applicable
For PIC devices, operating Touch Project in Free running mode had some connection issues with DV.v4.2.0It is recommended to use Timer based Touch Library projects while data streaming option is needed.NoNo
PIC18FxxQ20 Timer gets added by default for Touch project.v3.5.0 / v3.5.1Remove Timer module manuallyNoNot applicable
For PIC18FxxQ20 Touch project, ADCC has to be added manually - warning message is missing.v3.5.0 / v3.5.1Add ADCC manuallyNoNot applicable
Higher option of GAIN, Pre-scaler parameters are missing in UI for ATmega devices.v3.5.0Manually edit touch.h file.Yesv3.5.1
dsPIC Lump Sensor option is enabled.v3.5.0Lump feature is not supported for dsPICYesv3.5.1
touch.h generation failure, on loading old ATTiny and AVRDA projects.v3.5.0Open project's *.mc3 file, find 'ptcPrescalar' and replace it with 'ptcPrescaler'Yesv3.5.1
Unable to Change CSD value for ATtiny devicesv3.5.0Manually edit touch.h file.Yesv3.5.1