5.2.1 Step by Step Procedure for Touch Plugin Installation
This section provides a step by step procedure for touch Plugin Installation in MPLAB ® Data Visualizer.
Tools Required :
MPLAB ® Data Visualizer. Download
Procedure :
Step 1: Open MPLAB ® Data Visualizer
Click and select Tools → Plugins → Available Plugins → Click the check box MPLAB Touch and click Install.
Step 2: Plugin Installation
In the Plugin Installer window, click Next to go to the License Agreement page, where it is required to check the box near the acceptance of terms and conditions and then click Install.
Step 3: Restart Application
Once the installation is complete, select the Restart Now option and click Finish.
Step 4: Touch Plugin in Data Visualizer
Once the application is reopen, the Touch option can be seen in Connections tab.