3.1.3.3 Status and Output Data
Parameter | Size | Range/Options | Usage |
---|---|---|---|
module_status | 1 byte | N/A |
Module status – N/A |
current_freq | 1 byte | 0-to-15 | Current frequency step |
*filter_buffer | 2/4 bytes | N/A | The pointer to the filter buffer array for measured signals |
*qtm_acq_node_data | 2/4 bytes | N/A | The pointer to the node data structure of the acquisition group |
PTC Clock = 4 MHz | ||
---|---|---|
PTC Frequency Delay Cycles | Frequency [kHz] | |
0 | FREQ_SEL_0 | 66.67 |
1 | FREQ_SEL_1 | 62.5 |
2 | FREQ_SEL_2 | 58.82 |
3 | FREQ_SEL_3 | 55.56 |
4 | FREQ_SEL_4 | 52.63 |
5 | FREQ_SEL_5 | 50 |
6 | FREQ_SEL_6 | 47.62 |
7 | FREQ_SEL_7 | 45.45 |
8 | FREQ_SEL_8 | 43.48 |
9 | FREQ_SEL_9 | 41.67 |
10 | FREQ_SEL_10 | 40 |
11 | FREQ_SEL_11 | 38.46 |
12 | FREQ_SEL_12 | 37.04 |
13 | FREQ_SEL_13 | 35.71 |
14 | FREQ_SEL_14 | 34.48 |
15 | FREQ_SEL_15 | 33.33 |
16 | FREQ_SEL_SPREAD | Variable frequencies |