Jump to main content
Features Cryptographic Authentication Device with Secure Hardware-Based Key Storage:Protected storage for private key, certificates,
symmetric key or user data Hardware Support for the Asymmetric Sign:ECDSA: FIPS186-4 Elliptic Curve Digital Signature NIST standard P-256 Elliptic Curve Support Hardware Support for SHA-256 and HMAC Internal Asymmetric Key Generation Internal High-Quality NIST SP 800-90A/B/C Random Number Generator (RNG) Joint Interpretation Laboratory (JIL) Score for Resistance to Attackers with Attack Potential – HighEvaluated to the standard “Jil-Application-Of-Attack-Potential-To-Smartcards-V3.1” Achieved through tamper-resistant countermeasures
to resist environmental, non-invasive and invasive
Fault attacks
FIPS 140-3 Compliance Mode Configuration
Option Field-Programmable EEPROM:Single ECC private key One device certificate and one CA signer certificate Single symmetric secret key 64-byte user memory >40-year data retention at +55℃ Monotonic Counter with the Maximum Count Value of 10,000 Unique 72-bit Serial Number
Interface Options:
125 kbps Pulse-Width Modulated (PWM) Single-Wire
Interface (SWI)
400 kHz fast-mode I2 C interface
130 nA Nominal Sleep
CurrentExtended
Industrial
Temperature of -40 ℃ to +105 ℃ Ambient Operating RangeHuman Body Model (HBM) ESD: I2 C
Devices : >4 kV ;
SWI Devices
>7 kV
Packaging Options:
8-pad UDFN (2 mm x 3 mm), 8-lead SOIC
3-lead contact (2.5 mm x 6.5 mm)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.