7 Application Information
The ECC204-TFLXAUTH is a member of the Microchip’s Trust CryptoAuthentication™ family of products. The TrustFLEX products are easy to use, simple to implement and allow even low-volume users to implement security into their end system while leveraging Microchip’s expertise and infrastructure in secure provisioning.
The ECC204-TFLXAUTH device was developed to take the guesswork out of adding security to accessory and disposable devices while maintaining a high level of security.
In addition to the secure element, Microchip has developed a series of tools that seamlessly integrate with their hardware devices to provide an easy path to developing an entire security solution. When developers use Microchip’s software security tools, they eliminate the complexity of setting up their own infrastructure and provide a rapid path to initial prototypes and production.