6.8 SelfTest
Command
The SelfTest
command performs on-demand testing of one
or more of the cryptographic algorithms implemented in the ECC204-TFLXAUTH. The algorithms HMAC (SHA-256), ECDSA and the DRBG of the RNG each
have a self-test routine to confirm their integrity. The SelfTest
command can be run at any time after the initial start-up procedure is completed.