12 Operators and Statements

The MPLAB XC-DSC C/C++ Compiler for dsPIC33A DSC supports all the ANSI operators. The exact results of some of these operators are implementation defined and this behavior is fully documented in the 22 C Implementation-Defined Behavior section. The following sections illustrate code operations that are often misunderstood as well as additional operations that the compiler is capable of performing.