Introduction
This driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Asynchronous Timer functionality.
The Asynchronous Timer can generate periodic interrupts and peripheral events from output from the prescaler, as well as alarm interrupts and peripheral events, which can trigger at any counter value.
Devices from the following series can use this module:
Atmel | SMART SAM4L
The outline of this documentation is as follows: