3.1.1 Debugger
The on-board debugger on the ATtiny1607 Curiosity Nano board appears as a Human Interface Device (HID) on the host computer’s USB subsystem. The debugger supports full-featured programming and debugging of the ATtiny1607 using both MPLAB® X IDE and Microchip Studio, as well as some third-party IDEs.
Remember: Keep the debugger’s
firmware up-to-date. Firmware upgrades automatically when using MPLAB® X IDE or Microchip Studio.