3.5.3 Hardware Modifications
The on-board debugger is connected to the ATtiny1607 by default. Remove these connections before any external microcontroller can be programmed or debugged. Cut the GPIO straps shown in the figure below with a sharp tool to disconnect the ATtiny1607 from the on-board debugger.
Info: Cutting
the connections to the debugger will disable programming, debugging, and data streaming
from the ATtiny1607 mounted on the board.
Tip: Solder 0Ω resistors across
the footprints or short-circuit them with solder to reconnect the signals between the
on-board debugger and the ATtiny1607.