1.2 Kit Overview
The Curiosity Nano Base for Click boards™ allows an easy connection of the MikroElektronika mikroBUS™ Click boards (not included) and Xplained Pro extensions (not included) to Curiosity Nano microcontroller boards (not included).
The kit is powered through USB on a mounted Curiosity Nano microcontroller board by default. A Li-Ion/LiPo battery or an external source (not included) can also power the kit.
The Curiosity Nano Base for Click boards™ is shipped with pin-headers and pin-sockets to connect the Curiosity Nano microcontroller boards.