1 Harmony 3 USB Multi-Controller application examples

MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC® microcontroller and microprocessor devices. Refer to the following links for more information.

This repository contains the MPLAB® Harmony 3 USB Multi-Controller application examples.

To clone or download these applications from Github, go to the main page of this repository and then click Clone button to clone this repository or download as zip file. This content can also be downloaded using content manager by following these instructions.

Contents Summary

FolderDescription
appsContains Harmony 3 USB Multi-Controller application examples
docsContains documentation in html format for offline viewing (to be used only after cloning this repository onto a local machine). Use github pages of this repository for viewing it online.

Code Examples

The following applications are provided to demonstrate the typical or interesting usage models of USB Multi Controller capabilities.

NameDescription
CDC Device and MSD HostThis application demonstrates USB Device and Host operation on a PIC32 microcontroller with two USB Controllers. One USB peripheral operates in USB Device mode and other peripheral operates in USB Host mode. This demonstrates capability of Harmony USB stack to work with multiple USB controllers.
Dual CDC DeviceThis application demonstrates the ability of the MPLAB Harmony USB Stack to support multiple USB Device operation on a PIC32 microcontroller with two USB Controllers.
Host MSD DualThis application demonstrates Multiple USB Host operation on a PIC32 microcontroller with two USB Controllers. Both the USB peripherals operate in USB MSD Host mode. This demonstrates capability of Harmony USB stack to work with multiple USB controllers.