3.6 ZDO Component Usage
The Zigbee Device Objects (ZDO) component of the BitCloud provides an interface between the application framework, that is a collection of application objects, the device profile, and the APS layer. ZDO offers several asynchronous requests for performing basic networking operations, such as network formation and join, and a set of functions that help obtain network information from internal stack structures. A considerable part of network related functionality is maintained by Zigbee Device Profile (ZDP) requests. The sections below describe the most common tasks performed with the use of ZDO component.
References
ZDO functions
- ZDO status codes
- The list of ZDP requests
- Network start
- Configuring network start
- Handling network notifications
- Sending ZDP requests
- Device Discovery requests
- Service discovery requests
- Leaving the network