2.1 API documentation structure
Each main stack component has the corresponding chapter, which may be accessed from the root of the left navigation tree. Such page focuses on some typical tasks that may be done with the help of the component's API.
A separate chapter describes sample applications provided with the SDK.
Each component usage chapter comprises lists of functions, structures, etc.