4.2.7.1 HAL_AppTimer_t typedef
C
typedef BC_Timer_t HAL_AppTimer_t;
Description
fields of structure uint32_t interval - timer firing interval. Interval must be more than 10 ms (set by user TimerMode_t mode - timer work mode (set by user). Must be chosen from TIMER_REPEAT_MODE TIMER_ONE_SHOT_MODE void (callback)(void) - pointer to timer callback function (set by user).Must not be set to NULL.