1.5 BitCloud Stack APIs
The stack API functions contained within this package fall into the categories related to the following layers:
- BDB (Base Device Behavior)
- Configuration server functions
- HAL (functions dealing with the hardware functionality of the microcontroller)
- System Environment
- ZCL (Zigbee Cluster Library)
- ZDO (Zigbee device object)
- ZGP (Zigbee green power)
NWK (Network)