4.1.3 NWK APIs
| Functions | |
| bool | NWK_AddGroup(const NWK_GroupAddr_t addr, const NWK_GroupData_t
data) Add new entry to the group table |
| DeviceType_t | NWK_GetDeviceType(void) Getting a device type parameter value. |
| const ExtAddr_t | NWK_GetExtByShortAddress(const ShortAddr_t shortAddr) Searching a extended address by the short address. |
| ExtPanId_t | ExtPanId_t NWK_GetExtPanId(void) This function return a extended panid of network. |
| Channel_t | Channel_t NWK_GetLogicalChannel(void) Current RF channel |
| Lqi_t | NWK_GetNeighborsLqi(NwkNeighbor_t const *const neighbor) Link quality indication for given neighbor. |
| PanId_t | NWK_GetPanId(void) This function return a short panid of network. |
| ShortAddr_t | NWK_GetParentShortAddr(void) This function return a short address of parent. |
| ShortAddr_t | NWK_GetShortAddr(void) This function return a short address that is allocated by parent. |
| NWK_GroupTableSize_t | NWK_GroupCapacity(void) Get remaining groups capacity. |
| bool | NWK_IsGroupMember(const NWK_GroupAddr_t addr, const
NWK_GroupData_t data) Check group address and data in the group table. |
| NWK_GroupTableEntry_t* | NWK_NextGroup(NWK_GroupTableEntry_t *entry) Get first or next non-free entry from the groups table. |
| bool | NWK_RemoveAllGroups(const NWK_GroupData_t data) Remove all group entries with given group data |
| bool | NWK_RemoveGroup(const NWK_GroupAddr_t addr, const
NWK_GroupData_t data) Remove group entries from the group table |