4.2.5.6 SYS_TaskId_t Enum
C
typedef enum
{
MAC_PHY_HWD_TASK_ID = 1 << 0, //!< Task ID of the MAC-PHY-HWD layer
HAL_TASK_ID = 1 << 1, //!< Task ID of HAL (Hardware Abstraction Layer)
MAC_HWI_TASK_ID = 1 << 2, //!< Task ID of the MAC-HWI layer (a part of MAC independent of radio)
NWK_TASK_ID = 1 << 3, //!< Task ID of the NWK layer
ZDO_TASK_ID = 1 << 4, //!< Task ID of the ZDO layer
APS_TASK_ID = 1 << 5, //!< Task ID of the APS layer
ZGP_TASK_ID = 1 << 6, //!< Task ID of the ZGP layer
SSP_TASK_ID = 1 << 7, //!< Task ID of Security Service Provider
TC_TASK_ID = 1 << 8, //!< Task ID of the Trust Center component
ZSI_TASK_ID = 1 << 9, //!< Task ID of the ZAppSI component
ZCL_TASK_ID = 1 << 10, //!< Task ID of ZigBee Cluster Library
ZLL_TASK_ID = 1 << 11, //!< Service Task ID
APL_TASK_ID = 1 << 12, //!< Task ID of the application
ZGP_DSTUB_TASK_ID = 1 << 13, //!<Task ID of the ZGP Dstub component
} SYS_TaskId_t;
Description
The list of task IDs. The IDs are sorted according to descending priority. For each task ID there is the corresponding task handler function.