1 Calibration
The results from temperature measurements have offset and gain errors. The internal temperature reference can be corrected for these errors by making calibration measurements at one or two known temperatures and adjusting the output values. This can result in very precise temperature measurements, sometimes as accurate as ±2°C.