Pin Configuration and Pinouts

Table . Pin Configuration
Package = 8-PAD SOIC or 8-Lead UDFN Package = 3-Lead Contact
Pin #FunctionI2CSWI-PWM Pin #FunctionSWI-PWM
1-3,7No ConnectNCNC 1Serial I/OSI/O
4GroundGNDGND 2GroundGND
5Seria I/OSDASI/O3SupplyVCC
6Serial ClockSCLNC
8SupplyVCCVCC
Figure . Pinouts(1)
Note:
  1. Connecting the exposed backside paddle of the UDFN package to GND is recommended.