3.3.3 DC Parameters: Single-Wire Interface – Parasitic Power Mode

Table 3-4. DC Parameters on Parasitic Single-Wire InterfaceUnless otherwise indicated, these values are applicable over the specified operating range from TA = -40℃ to +105℃, CMOSen = '1'
Parameter Sym. Min. Typ. Max. Units Conditions
Max. I/O Voltage(2) VPUP 2.5 5.5 V
Output Low Voltage VOL 0.4 V When the device is in Active mode, 
VPUP = 2.5V to 3.6V for output-low current = 8.0 mA
Input Low Leakage(4) IIL -200 200 nA VIN = GND, VCC_DVC ≥ 1.65V
Input Low Threshold VIL1 -0.5 0.3*VPUP V
Input High Threshold VIH1 0.7*VPUP VPUP+0.5 V
Bus Capacitance CBUS 500 pF
Note:
  1. All specifications not shown can be found in the All I/O Interfaces Table 3-2.
  2. Single-Wire voltage (VPUP) must never be greater than the maximum VPUP operating voltage.
  3. For the lowest system current, the SI/O signal must be driven to VPUP by the host or allowed to be pulled up by the pull-up resistors.
  4. Input High leakage cannot be measured in parasitic power mode because the device and decoupling capacitor are charged via the SI/O signal. Low leakage is valid provided device was charged to be within the operational range.
  5. Operation over the CBUS range is ensured by design and is not production tested.