7 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: |
SHA104: Cryptographic Co-processor with Secure Hardware-based Key Storage | |
| Package Options | SS | 8-Lead (0.150” Wide Body), Plastic Gull Wing Small Outline (JEDEC SOIC) |
| MA | 8-Pad 2 x 3 x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat NoLead Package (UDFN) | |
| RB | 3RB, 3-Lead 2.5 x 6.5 mm Body, 2.0 mm pitch, CONTACT Package (Sawn). | |
| Temperature Option | V | Extended Industrial Temperature Range. -40℃ to 105℃ |
| I/O Type | CZ | Single Wire Interface |
| DA | I2C Interface | |
| Tape and Reel Options | B | Tube |
| T | Tape and Reel (Size varies by package type) | |
Examples:
- SHA104-SSVCZ-T: 8-Lead (0.150” Wide Body), Plastic Gull Wing Small Outline (JEDEC SOIC), Single-Wire, Tape and Reel, 3,300 per Reel
- SHA104-SSVDA-T: 8-Lead (0.150” Wide Body), Plastic Gull Wing Small Outline (JEDEC SOIC), I2C, Tape and Reel, 3,300 per Reel
- SHA104-MAVCZ-T: 8-Pad 2 x 3 x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat NoLead Package (UDFN), Single-W2ire, Tape and Reel, 5,000 per Reel
- SHA104-MAVDA-T: 8-Pad 2 x 3 x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat NoLead Package (UDFN), IC, Tape and Reel, 5,000 per Reel
- SHA104-RBVCZ-T: Single-Wire, Tape and Reel, 5,000 per Reel, 3-Lead Contact Package
- SHA104-RBVCZ-B: Single-Wire, Tube, 56 per Tube, 3-Lead Contact Package
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.