1 Silicon Issue Summary
Legend
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
| Peripheral | Short Description | Valid for Silicon Revision | ||
|---|---|---|---|---|
| ATtiny261 | ATtiny461 | ATtiny861 | ||
| Rev. D(1) | Rev. C(1) | Rev. D(1) | ||
| Analog comparator | Trigger Reference Levels of the Analog Comparator | X | X | X |
Note: 1. This revision is the initial release of the silicon.