2.1 Curiosity Nano Quick Start MPLAB® Xpress
- Go to https://mplabxpress.microchip.com, and open MPLAB Xpress.
- Create a new stand-alone project for PIC16F15376.
- Use the MPLAB Xpress Code Configurator, or write your own code.
- Compile and download your application HEX file.
- Connect a USB cable (Standard-A to Micro-B or Micro-AB) between the PC and the debug USB port on the kit.
- Copy the application HEX file into the CURIOSITY mass storage drive to program the application into the PIC16F15376.
To use advanced debug features of the Curiosity Nano kit, package the MPLAB Xpress project for MPLAB X, and follow the quick start guide in the next section.