Jump to main content
1.1 Features
- PIC16F15376-I/MV Microcontroller
- One Yellow User LED
- One Mechanical User Switch
- Footprint for 32.768 kHz Crystal
- On-Board Debugger:
- Board identification in Microchip MPLAB® X
- One green power and status
LED
- Programming and debugging
- Virtual COM port (CDC)
-
One logic
analyzer channel (DGI GPIO)
- USB Powered
- Adjustable Target Voltage:
- MIC5353 LDO regulator
controlled by the on-board debugger
- 2.3-5.1V output voltage (limited by USB input voltage)
- 500 mA maximum output current
(limited by ambient temperature and output voltage)