5.6.1 Requirements
Currently, to use Debugger Polling your project must be set up for these supported devices:
- AVR-8bit devices (UPDI interface)
- ARM-32bit devices (SWD interface)
Currently, to use Debugger Polling your project must be set up for these supported devices:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.