5.7.3 MPLAB Data Visualizer Displays
MPLAB Data Visualizer may be launched from within MPLAB X IDE or as a stand-alone application.
To open in MPLAB X IDE, select Window>Debugging>Data Visualizer. When the data visualizer opens, there will be a Power selection available under the MPLAB ICD 5 DGI list, as current sense is being used. Click on it to view Power Setting controls. For this use case, no power from the debugger will be used (Output Voltage = 0).
Plot all power sources by clicking on the drop-down arrow and selecting
Plot all sources. The plot data will start to stream.