4.4.1.3.2 Hardware or Software Breakpoint Selection

To select hardware or software breakpoints:

  1. Select your project in the Projects window and then right click to select “Properties.”
  2. In Project Properties, select ICD 5>Debug Options.
  3. Check “Use software breakpoints” to use software breakpoints. Uncheck to use hardware breakpoints.
Note: Using software breakpoints for debug impacts device endurance. Therefore, it is recommended that devices used in this manner not be used as production parts.

To help you decide which type of breakpoints to use (hardware or software) the following table compares the features of each.

Table 4-3. Hardware vs. Software Breakpoints
FeatureHardware BreakpointsSoftware Breakpoints
Number of breakpointsLimitedUnlimited
Breakpoints written to*Internal debug registersFlash Program Memory
Breakpoints applied to**Program Memory/Data MemoryProgram Memory only
Time to set breakpointsMinimalDependent on oscillator speed, time to program Flash Memory and page size.
Breakpoint skiddingMost devices. See MPLAB X IDE Help>Help Contents>Hardware Tool Reference> Limitations - Emulators and Debuggers.No
* Where information about the breakpoint is written in the device.
** What kind of device feature applies to the breakpoint. This is where the breakpoint is set.