3.4.2 Xplained Pro Power Header

The power header can be used to connect external power to the ATmega324PB Xplained Pro kit. The kit will automatically detect and switch to any external power if supplied. The power header can also be used as supply for external peripherals or extension boards. Care must be taken not to exceed the total current limitation of the on-board regulator when using the 3.3V pin.

Table 3-5. Xplained Pro Power Header
Pin numberPin nameDescription
1VEXT_P5V0External 5V input
2GNDGround
3VCC_P5V0Unregulated 5V (output, derived from one of the input sources)
4VCC_P3V3Regulated 3.3V (output, used as main power supply for the kit)