4.4 Battery Powered Board
The ATmega324PB Xplained Pro can be powered from an external battery connected directly to the target. To do this the on-board programmer/debugger has to be disconnected.
The following procedure should be followed:
- Remove all resistors connecting the EDBG to the target. They can be found on the backside nicely aligned and ready to be removed.
- Remove R105 to disconnect the target from the on board power supply.
- Attach an external battery to the
Power header (J101). GND to J101.2 and VCC to J101.4 (usually the RED
wire).Tip: An external debugger/programmer can be connected to the ATmega324PB JTAG header.Tip: To save battery power during debugging it is possible to connect a wire from the 3.3V test point (J100) to the power header J101.4, using the USB power to supply the target.