2.2 Design Documentation and Relevant Links

The following list contains links to the most relevant documents and software for ATmega324PB Xplained Pro:

  • Xplained products - Atmel Xplained evaluation kits are a series of easy-to-use evaluation kits for Atmel microcontrollers and other Atmel products. For low pin-count devices the Xplained Nano series provides a minimalistic solution with access to all I/O pins of the target microcontroller. Xplained Mini kits are for medium pin-count devices and adds Arduino Uno compatible header footprint and a prototyping area. Xplained Pro kits are for medium to high pin-count devices, they features advanced debugging and standardized extensions for peripheral functions. All these kits have on board programmers/debuggers which creates a set of low-cost boards for evaluation and demonstration of features and capabilities of different Atmel products.
  • Atmel Studio - Free Atmel IDE for development of C/C++ and assembler code for Atmel microcontrollers.
  • Atmel sample store - Atmel sample store where you can order samples of devices.
  • EDBG User Guide - User guide containing more information about the on-board Embedded Debugger.
  • IAR Embedded Workbench® for Atmel AVR® - This is a commercial C/C++ compiler that is available for 8-bit AVR. There is a 30 day evaluation version as well as a 4KB code size limited kick-start version available from their website.
  • Atmel Data Visualizer - Atmel Data Visualizer is a program used for processing and visualizing data. Data Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway Interface found on Xplained Pro boards and COM ports.
  • Design Documentation - Package containing CAD source, schematics, BOM, assembly drawings, 3D plots, layer plots, etc.
  • Hardware Users Guide in PDF format - PDF version of this User Guide.
  • ATmega324PB Xplained Pro on the Atmel web - Atmel Store link.