1.2.2.1.3.6 IB_GetBatVoltage3v0Sar Function
C
bool IB_GetBatVoltage3v0Sar(int16_t * p_batVoltageSar);Description
This routine will get Battery voltage 3.0 V ADC value from IB. The value can be used for Battery voltage slope and detect battery voltage
Parameters
IB_BatteryCalSar_T p_batVoltageSar - the pointer to the memory stores Battery voltage ADC value
Returns
A boolean value, True means valid Battery voltage ADC IB