1.2.5.4.3 Crc32Result Function
C
uint32_t Crc32Result(void);Description
This routine gets/returns the calculated CRC
Parameters
None
Returns
uint32_t - Calculated CRC
uint32_t Crc32Result(void);This routine gets/returns the calculated CRC
None
uint32_t - Calculated CRC
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.