1.1.2.1.9 PDS_MODULE OFFSET Macro
C
#define PDS_MODULE_OT_OFFSET (1 << 11) #define PDS_MODULE_APP_OFFSET (1 << 12) #define PDS_MODULE_BT_OFFSET (1 << 13) #define PDS_MODULE_ZB_OFFSET (1 << 14) #define PDS_MODULE_RES_OFFSET (1 << 15)
#define PDS_MODULE_OT_OFFSET (1 << 11) #define PDS_MODULE_APP_OFFSET (1 << 12) #define PDS_MODULE_BT_OFFSET (1 << 13) #define PDS_MODULE_ZB_OFFSET (1 << 14) #define PDS_MODULE_RES_OFFSET (1 << 15)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.