1.1.1.1.4.8 DEVICE_SLEEP_DisableDebugBus Function
C
void DEVICE_SLEEP_DisableDebugBus(void);Description
The API is used to disable debug bus for power saving purpose.
Parameters
None
Returns
None
void DEVICE_SLEEP_DisableDebugBus(void);The API is used to disable debug bus for power saving purpose.
None
None
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.