The PIC32CX-BZ System services provides several services to protocol developers and application users which use PIC32CX-BZ products.
The PIC32CX-BZ2 Device Support Component Library provides software API's for various subsystems in the PIC32CX-BZ2.
RF System helps in initialization, calibration and other activities for using RF Sub system
The PMU (Power Management Unit) subsystem helps in setting various power modes available in the system
Information block helps in getting factory set values from the information base
Sleep system helps to enter and exit sleep modes
The PIC32CX-BZ2 Persistent Data Server Component Library provides interface for storing and restoring items into the Non volatile memory using wear leveling mechanism