1.2.3.1.13 PDS_IsAbleToRestore Function
C
bool PDS_IsAbleToRestore(PDS_MemId_t memoryId);
Description
This routine checks if the specified PDS file or directory can be restored from non-volatile memory
Parameters
Param | Description |
---|---|
memoryId | an identifier of PDS file or directory to be checked |
Returns
true, if the specified memory can be restored; false - otherwise.