1.1.1.1.2 PMU System

The PMU (Power Management Unit) subsystem helps in setting various power modes available in the system

Power Management Unit Subsystem is a complex power controller that requires specific configuration and handling by the software for correct, safe operation of the SOC. The software routines help in handles the startup and operation of the PMU.