1.1.2.1.11 ItemIdToMemoryMapping_t Struct

C

typedef struct
{
    // Item identifier
    PDS_MemId_t       itemId;
    // Size of the item
    uint16_t          itemSize;
    // Pointer to the item data
    void              *itemData;
    // Function which gets called upon operation completion.
    void              (*filler)(void);
    // Flags.
    uint8_t           flags;
} ItemIdToMemoryMapping_t;

Description

PDS Item to memory mapping structure