IB_GetAdcTiming Function
C
bool IB_GetAdcTiming(uint8_t * p_adcTiming08, uint8_t * p_adcTiming51);
Description
This routine will get ADC timing value from IB. The value can be used to set ADC timing. this should be the setting for 64Mhz ADC clock
Parameters
Param | Description |
---|---|
uint8_t p_adcTiming08 | the memory to store ADC timing register 08 value |
Parameters
Param | Description |
---|---|
uint8_t p_adcTiming51 | the memory to store ADC timing register 51 value |
Returns
A boolean value, True means vaild ADC timing value in IB