1.2.2.1.3 Info Block

Information block helps in getting factory set values from the information base

Information block helps in.
  • loading all settings from the Info Block into the appropriate sub-systems for proper chip operation
  • getting the Bluetooth Device Address
  • getting the Zigbee MAC Address
  • getting factory temperature ADC value
  • getting Battery voltage 3.0 V ADC value
  • getting Battery voltage 2.2 V ADC value
  • getting RSSI compensation offset value
  • getting antenna gain value