1.1.2.1.21 PDS_InitItems Function

C

void PDS_InitItems(uint16_t memIdStart, uint16_t memIdEnd);

Description

This routine initializes PDS items, Initializes an item with default data if it doesn't exist yet, or reads it when it does exist.

Parameters

ParamDescription
memIdStartThe start memory identifier
memIdEndThe end memory identifier

Returns

true, if all expected files have been restored, false - otherwise