1.1.4.4.9 UART_Write Function

C

void UART_Write(int8_t *wb, uint32_t len);

Description

This function writes the given buffer in SERCOM UART for the given length.

Parameters

ParamDescription
wbwrite buffer
lenlength to write

Returns

None