IB_GetRssiOffset Function

C

bool IB_GetRssiOffset(int8_t * p_rssiOffset);

Description

This routine will get RSSI compensation offset value from IB. The value can be used to compensation RSSI detection

Parameters

ParamDescription
int8_t p_rssiOffsetthe memory to store RSSI compensation offset value

Returns

A boolean value, True means vaild RSSI compensation offset IB