1.2.3.1.27 PDS_StoreItemTaskHandler Function
C
void PDS_StoreItemTaskHandler(void);
Description
This routine is the PDS store item handler.Actual flash write operation of a particular Item ID Can be called when system is Idle or when necessary
Parameters
Param | Description |
---|---|
PDS_UpdateMemory_t | PDS_UpdateMemory_t |
callbackFn | pointer to callback functions |
Returns
None.