1.1.2.1.19 PDS_GetPendingItemsCount Function

C

uint8_t PDS_GetPendingItemsCount (void);

Description

This routine returns no of items pending in the PDS write queue

Parameters

None

Returns

uint8_t value, No of items waiting in the queue, zero if no items are pending..