1.1.2.1.13 PDS_Operation_Offset_t Struct

C

typedef struct
{
    // Item identifier
    PDS_MemId_t id;
    // Item offset
    uint16_t    offset;
    // size of item
    uint16_t    size;
    // corresponding ram address for the item
    uint8_t     *ramAddr;
}PDS_Operation_Offset_t;

Description

PDS Operation offset structure