The PIC32CX-BZ System services provides several services to protocol developers and application users which use PIC32CX-BZ products.
The PIC32CX-BZ3 Persistent Data Server Component Library provides interface for storing and restoring items into the Non volatile memory using wear leveling mechanism
PIC32CX-BZ3 Persistent Data Server(PDS) Library Usage
The PIC32CX-BZ3 Device Support Component Library provides software API's for various subsystems in the PIC32CX-BZ3.
#define PDS_MAX_FILE_SIZE (2 1024) //bytes