1.2.3.1.4 PDS_Delete Function
C
PDS_DataServerState_t PDS_Delete(PDS_MemId_t memoryId);
Description
This routine removes specified file records from NV Storage
Parameters
Param | Description |
---|---|
memoryId | an identifier of PDS file or directory to be removed from NV memory |
Returns
PDS state as an operation result.